APO 71 Box with polycarbonate cover IP 66

Manufacturer ABB’s Industrial Solutions Business
Description APO 71 Box with polycarbonate cover IP 66
Part Number 856060
EAN 5412348560606
Catalog Number E/010275-100
Height(mm) 372
Width(mm) 302
Depth(mm) 175
Protection degree IP66
Product selection
Selector Part Number Description EAN Catalog Number Height(mm) Width(mm) Depth(mm) Protection degree
1 856060 APO 71 Box with polycarbonate cover IP 66 5412348560606 E/010275-100 372 302 175 IP66
Part Number
Description
EAN
Catalog Number
Height(mm)
Width(mm)
Depth(mm)
Protection degree
Contact the supplier
ABB’s Industrial Solutions Business
ABB’s Industrial Solutions Business