APO 71 Box with hinged cover IP 67

Manufacturer ABB’s Industrial Solutions Business
Description APO 71 Box with hinged cover IP 67
Part Number 856068
EAN 5412348560682
Catalog Number E/010075-135
Height(mm) 372
Width(mm) 302
Depth(mm) 175
Protection degree IP67
Product selection
Selector Part Number Description EAN Catalog Number Height(mm) Width(mm) Depth(mm) Protection degree
1 856068 APO 71 Box with hinged cover IP 67 5412348560682 E/010075-135 372 302 175 IP67
Part Number
Description
EAN
Catalog Number
Height(mm)
Width(mm)
Depth(mm)
Protection degree
Contact the supplier
ABB’s Industrial Solutions Business
ABB’s Industrial Solutions Business