APO 71 Blind cover plate

Manufacturer ABB’s Industrial Solutions Business
Description APO 71 Blind cover plate
Part Number 851180
EAN 5412348511806
Catalog Number 851180
Height(mm) 335
Width(mm) 265
Depth(mm) 1,5
Product selection
Selector Part Number Description EAN Catalog Number Height(mm) Width(mm) Depth(mm)
1 851180 APO 71 Blind cover plate 5412348511806 851180 335 265 1,5
Part Number
Description
EAN
Catalog Number
Height(mm)
Width(mm)
Depth(mm)
Contact the supplier
ABB’s Industrial Solutions Business
ABB’s Industrial Solutions Business