APO 61 Universal fuseboard frame

Manufacturer ABB’s Industrial Solutions Business
Description APO 61 Universal fuseboard frame
Part Number 851347
EAN 5412348513473
Catalog Number E/049649-275
Height(mm) 603
Width(mm) 302
Product selection
Selector Part Number Description EAN Catalog Number Height(mm) Width(mm)
1 851347 APO 61 Universal fuseboard frame 5412348513473 E/049649-275 603 302
Part Number
Description
EAN
Catalog Number
Height(mm)
Width(mm)
Contact the supplier
ABB’s Industrial Solutions Business
ABB’s Industrial Solutions Business