APO 51 Mountingplate Sendzimir zinc coated sheet steel 2mm

Manufacturer ABB’s Industrial Solutions Business
Description APO 51 Mountingplate Sendzimir zinc coated sheet steel 2mm
Part Number 852095
EAN 5412348520952
Catalog Number E/010051-170
Height(mm) 435
Width(mm) 249
Product selection
Selector Part Number Description EAN Catalog Number Height(mm) Width(mm)
1 852095 APO 51 Mountingplate Sendzimir zinc coated sheet steel 2mm 5412348520952 E/010051-170 435 249
Part Number
Description
EAN
Catalog Number
Height(mm)
Width(mm)
Contact the supplier
ABB’s Industrial Solutions Business
ABB’s Industrial Solutions Business