APO 51 Blind cover plate

Manufacturer ABB’s Industrial Solutions Business
Description APO 51 Blind cover plate
Part Number 852090
EAN 5412348520907
Catalog Number 852090
Height(mm) 450
Width(mm) 265
Depth(mm) 1,5
Product selection
Selector Part Number Description EAN Catalog Number Height(mm) Width(mm) Depth(mm)
1 852090 APO 51 Blind cover plate 5412348520907 852090 450 265 1,5
Part Number
Description
EAN
Catalog Number
Height(mm)
Width(mm)
Depth(mm)
Contact the supplier
ABB’s Industrial Solutions Business
ABB’s Industrial Solutions Business