APO 41 Box with polyester cover IP 67

Manufacturer ABB’s Industrial Solutions Business
Description APO 41 Box with polyester cover IP 67
Part Number 856050
EAN 5412348560507
Catalog Number E/010045-100
Height(mm) 302
Width(mm) 302
Depth(mm) 175
Protection degree IP67
Product selection
Selector Part Number Description EAN Catalog Number Height(mm) Width(mm) Depth(mm) Protection degree
1 856050 APO 41 Box with polyester cover IP 67 5412348560507 E/010045-100 302 302 175 IP67
Part Number
Description
EAN
Catalog Number
Height(mm)
Width(mm)
Depth(mm)
Protection degree
Contact the supplier
ABB’s Industrial Solutions Business
ABB’s Industrial Solutions Business