APO 41 Box with polycarbonate cover IP 66

Manufacturer ABB’s Industrial Solutions Business
Description APO 41 Box with polycarbonate cover IP 66
Part Number 856059
EAN 5412348560590
Catalog Number E/010245-100
Height(mm) 302
Width(mm) 302
Depth(mm) 175
Protection degree IP66
Product selection
Selector Part Number Description EAN Catalog Number Height(mm) Width(mm) Depth(mm) Protection degree
1 856059 APO 41 Box with polycarbonate cover IP 66 5412348560590 E/010245-100 302 302 175 IP66
Part Number
Description
EAN
Catalog Number
Height(mm)
Width(mm)
Depth(mm)
Protection degree
Contact the supplier
ABB’s Industrial Solutions Business
ABB’s Industrial Solutions Business