APO 41 Box with hinged cover IP 67

Manufacturer ABB’s Industrial Solutions Business
Description APO 41 Box with hinged cover IP 67
Part Number 856067
EAN 5412348560675
Catalog Number 852084
Height(mm) 302
Width(mm) 302
Depth(mm) 175
Protection degree IP67
Product selection
Selector Part Number Description EAN Catalog Number Height(mm) Width(mm) Depth(mm) Protection degree
1 856067 APO 41 Box with hinged cover IP 67 5412348560675 852084 302 302 175 IP67
Part Number
Description
EAN
Catalog Number
Height(mm)
Width(mm)
Depth(mm)
Protection degree
Contact the supplier
ABB’s Industrial Solutions Business
ABB’s Industrial Solutions Business