APO 31 enclosures for disconnector DILOS 40/63/80/100/125A

Manufacturer ABB’s Industrial Solutions Business
Description APO 31 enclosures for disconnector DILOS 40/63/80/100/125A
Part Number 856122
EAN 5412348561221
Catalog Number E/010035-200
Height(mm) 302
Width(mm) 186
Depth(mm) 175
Product selection
Selector Part Number Description EAN Catalog Number Height(mm) Width(mm) Depth(mm)
1 856122 APO 31 enclosures for disconnector DILOS 40/63/80/100/125A 5412348561221 E/010035-200 302 186 175
Part Number
Description
EAN
Catalog Number
Height(mm)
Width(mm)
Depth(mm)
Contact the supplier
ABB’s Industrial Solutions Business
ABB’s Industrial Solutions Business