APO 31 Box with hinged cover and lock IP 44

Manufacturer ABB’s Industrial Solutions Business
Description APO 31 Box with hinged cover and lock IP 44
Part Number 856080
EAN 5412348560804
Catalog Number E/012036-100
Height(mm) 302
Width(mm) 186
Depth(mm) 175
Protection degree IP44
Product selection
Selector Part Number Description EAN Catalog Number Height(mm) Width(mm) Depth(mm) Protection degree
1 856080 APO 31 Box with hinged cover and lock IP 44 5412348560804 E/012036-100 302 186 175 IP44
Part Number
Description
EAN
Catalog Number
Height(mm)
Width(mm)
Depth(mm)
Protection degree
Contact the supplier
ABB’s Industrial Solutions Business
ABB’s Industrial Solutions Business