APO 12 Box with polyester cover IP 67

Manufacturer ABB’s Industrial Solutions Business
Description APO 12 Box with polyester cover IP 67
Part Number 856056
EAN 5412348560569
Catalog Number E/010125-100
Height(mm) 603
Width(mm) 603
Depth(mm) 175
Protection degree IP67
Product selection
Selector Part Number Description EAN Catalog Number Height(mm) Width(mm) Depth(mm) Protection degree
1 856056 APO 12 Box with polyester cover IP 67 5412348560569 E/010125-100 603 603 175 IP67
Part Number
Description
EAN
Catalog Number
Height(mm)
Width(mm)
Depth(mm)
Protection degree
Contact the supplier
ABB’s Industrial Solutions Business
ABB’s Industrial Solutions Business