APO 11 Mountingplate Sendzimir zinc coated sheet steel 2mm

Manufacturer ABB’s Industrial Solutions Business
Description APO 11 Mountingplate Sendzimir zinc coated sheet steel 2mm
Part Number 851292
EAN 5412348512926
Catalog Number E/048520-170
Height(mm) 550
Width(mm) 319
Depth(mm) 2
Product selection
Selector Part Number Description EAN Catalog Number Height(mm) Width(mm) Depth(mm)
1 851292 APO 11 Mountingplate Sendzimir zinc coated sheet steel 2mm 5412348512926 E/048520-170 550 319 2
Part Number
Description
EAN
Catalog Number
Height(mm)
Width(mm)
Depth(mm)