APO 11 Box with hinged cover and lock IP 44

Manufacturer ABB’s Industrial Solutions Business
Description APO 11 Box with hinged cover and lock IP 44
Part Number 856086
EAN 5412348560866
Catalog Number E/012116-100
Height(mm) 603
Width(mm) 372
Depth(mm) 175
Protection degree IP44
Product selection
Selector Part Number Description EAN Catalog Number Height(mm) Width(mm) Depth(mm) Protection degree
1 856086 APO 11 Box with hinged cover and lock IP 44 5412348560866 E/012116-100 603 372 175 IP44
Part Number
Description
EAN
Catalog Number
Height(mm)
Width(mm)
Depth(mm)
Protection degree