APO 1 Mountingplate Sendzimir zinc coated sheet steel 2mm

Manufacturer ABB’s Industrial Solutions Business
Description APO 1 Mountingplate Sendzimir zinc coated sheet steel 2mm
Part Number 851191
EAN 5412348511912
Catalog Number E/040680-170
Height(mm) 134
Width(mm) 99
Depth(mm) 2
Product selection
Selector Part Number Description EAN Catalog Number Height(mm) Width(mm) Depth(mm)
1 851191 APO 1 Mountingplate Sendzimir zinc coated sheet steel 2mm 5412348511912 E/040680-170 134 99 2
Part Number
Description
EAN
Catalog Number
Height(mm)
Width(mm)
Depth(mm)
Contact the supplier
ABB’s Industrial Solutions Business
ABB’s Industrial Solutions Business