APO 1 Blind cover plate

Manufacturer ABB’s Industrial Solutions Business
Description APO 1 Blind cover plate
Part Number 851189
EAN 5412348511899
Catalog Number E/040661-068
Height(mm) 150
Width(mm) 115
Depth(mm) 1,5
Product selection
Selector Part Number Description EAN Catalog Number Height(mm) Width(mm) Depth(mm)
1 851189 APO 1 Blind cover plate 5412348511899 E/040661-068 150 115 1,5
Part Number
Description
EAN
Catalog Number
Height(mm)
Width(mm)
Depth(mm)
Contact the supplier
ABB’s Industrial Solutions Business
ABB’s Industrial Solutions Business