Body size 22 mm - functions 3/2 - with interface
WAIRCOM
Body size 30 mm - functions 3/2 - with ex CNOMO interface
Functions 3/2 - G1/8" and G1/4" ports
Function 3/2 N.C. - with interface for poppet and ex CETOP valves
Body ported G1/8" for direct mounting - functions 3/2
for direct acting solenoid valves with ex CNOMO interface - sleeve Ø9 mm
4, 6 and 8 No. of stations. Solenoid valves for 22 mm coils series USB
For direct acting solenoid valves side 22 mm and sleeve Ø9 mm