WAIRCOM
By WAIRCOM

Plunger minivalves

Functions 2/2, 3/2 - N.O. and N.C. - Push-in fittings for pipe Ø4, M5, G1/8"

Description Plunger minivalves 2/2 N.O. push-in fittings for pipe Ø4 bottom ported
Type MHAS4
Weight (g) 40
CAD models
Share
Please make sure this software has been installed.

Product selection

Index Selector Type Function Pilot Return Actuation force at 6 bar (N) Flow rate 6 bar Δp=1 (Nl/min) Port size Weight (g) A B C D E F
1 1 MHAS4 2/2 N.O. Plunger Mechanical spring 13 83 Push-in fittings for pipe Ø4 bottom ported 40 - - - - - -
2 12 MHAS4/L 2/2 N.O. Plunger Mechanical spring 13 83 Push-in fittings for pipe Ø4 side ported 40 - - - - - -
3 14 MHASM5 2/2 N.O. Plunger Mechanical spring 13 83 M5 bottom ported 40 28 31 M5 M5 2,8 2,8
4 15 MHASM5/L 2/2 N.O. Plunger Mechanical spring 13 83 M5 side ported 40 28 31 M5 M5 2,8 2,8
5 16 MHAS1/8 2/2 N.O. Plunger Mechanical spring 13 83 G1/8" bottom ported 40 31 40 G1/8" - - 0
6 17 MHCS4 2/2 N.C. Plunger Mechanical spring 13 83 Push-in fittings for pipe Ø4 bottom ported 40 - - - - - -
7 18 MHCS4/L 2/2 N.C. Plunger Mechanical spring 13 83 Push-in fittings for pipe Ø4 side ported 40 - - - - - -
8 19 MHCSM5 2/2 N.C. Plunger Mechanical spring 13 83 M5 bottom ported 40 28 31 M5 M5 2,8 2,8
9 20 MHCSM5/L 2/2 N.C. Plunger Mechanical spring 13 83 M5 side ported 40 28 31 M5 M5 2,8 2,8
10 2 MHCS1/8 2/2 N.C. Plunger Mechanical spring 13 83 G1/8" bottom ported 40 31 40 G1/8" - - 0
11 3 MAS4 3/2 N.O. Plunger Mechanical spring 13 83 Push-in fittings for pipe Ø4 bottom ported 40 - - - - - -
12 4 MAS4/L 3/2 N.O. Plunger Mechanical spring 13 83 Push-in fittings for pipe Ø4 side ported 40 - - - - - -
13 5 MASM5 3/2 N.O. Plunger Mechanical spring 13 83 M5 bottom ported 40 28 31 M5 M5 2,8 2,8
14 6 MASM5/L 3/2 N.O. Plunger Mechanical spring 13 83 M5 side ported 40 28 31 M5 M5 2,8 2,8
15 7 MAS1/8 3/2 N.O. Plunger Mechanical spring 13 83 G1/8" bottom ported 40 31 40 G1/8" - - 0
16 8 MCS4 3/2 N.C. Plunger Mechanical spring 13 83 Push-in fittings for pipe Ø4 bottom ported 40 - - - - - -
17 9 MCS4/L 3/2 N.C. Plunger Mechanical spring 13 83 Push-in fittings for pipe Ø4 side ported 40 - - - - - -
18 10 MCSM5 3/2 N.C. Plunger Mechanical spring 13 83 M5 bottom ported 40 28 31 M5 M5 2,8 2,8
19 11 MCSM5/L 3/2 N.C. Plunger Mechanical spring 13 83 M5 side ported 40 28 31 M5 M5 2,8 2,8
20 13 MCS1/8 3/2 N.C. Plunger Mechanical spring 13 83 G1/8" bottom ported 40 31 40 G1/8" - - 0

Documentation

Contact the supplier

WAIRCOM

WAIRCOM

INDUSTRIAL PNEUMATIC COMPONENTS

Google Map