
By WAIRCOM
Manofold base of direct acting solenoid valves side ported G1/8" - sleeve Ø9 mm
4, 6 and 8 No. of stations. Solenoid valves for 22 mm coils series USB
Description | Manifold base of 4 solenoid valves ported G1/8" - 4 x 3/2 N.O. |
---|---|
Type | C8/USAP/4 |
Weight (g) | 172 |
CAD models
Share
Please make sure this software has been installed.
This site is protected by reCAPTCHA and the Google
Privacy Policy and
Terms of Service apply.
Product selection
Documentation
Contact the supplier

WAIRCOM
INDUSTRIAL PNEUMATIC COMPONENTS
-
Waircom M.B.S. Spa
Waircom M.B.S. Spa
Via Piemonte, 13/15
20070 Vizzolo Predabissi
MI
www.waircom-mbs.com
info@waircom-mbs.com
