1

G1/8" - Spool valve -Whisker actuated

Functions 3/2 - 5/2 monostables

Description Spool valve G1/8" 3/2 N.O. monostable - Whisker actuated
Type EKA8/A
Weight (g) 230
Product selection
Selector Type Function Pilot Return Actuation force (N) at Pa = 6 bar Flow rate 6 bar Δp=1 (Nl/min) Port size Weight (g)
1 EKA8/A 3/2 N.O. monostable Piloted whisker (sensitive) Mechanical spring 1,5 420 G1/8" 230
2 EKC8/A 3/2 N.C. monostable Piloted whisker (sensitive) Mechanical spring 1,5 420 G1/8" 230
3 EKCA8/A 5/2 monostable Piloted whisker (sensitive) Mechanical spring 1,5 490 G1/8" 260
Type
Function
Pilot
Return
Actuation force (N) at Pa = 6 bar
Flow rate 6 bar Δp=1 (Nl/min)
Port size
Weight (g)
Documentation
Contact the supplier
WAIRCOM INDUSTRIAL PNEUMATIC COMPONENTS
Waircom M.B.S. Spa