1

G1/8" - Spool valve - Selector actuated

Functions 3/2 - 5/2 bistables

Description Spool valve G1/8" 3/2 N.O. - N.C. bistable - Selector actuated
Type EK8/SLF
Weight (g) 240
Product selection
Selector Type Function Pilot Return Flow rate 6 bar Δp=1 (Nl/min) Port size Weight (g)
1 EK8/SLF 3/2 bistable Selector Selector 480 G1/8" 240
2 EKCA8/SLF 5/2 bistable Selector Selector 480 G1/8" 260
Type
Function
Pilot
Return
Flow rate 6 bar Δp=1 (Nl/min)
Port size
Weight (g)
Documentation
Contact the supplier
WAIRCOM INDUSTRIAL PNEUMATIC COMPONENTS
Waircom M.B.S. Spa