1

G1/8" - Spool valve - Roller lever actuated

Functions 3/2 - 5/2 monostables and bistables

Description Spool valve G1/8" 3/2 N.O.- N.C. monostable - Roller lever actuated
Type EK8/LR
Weight (g) 160
Product selection
Selector Type Function Pilot Return Actuation force (N) at Pa = 6 bar Flow rate 6 bar Δp=1 (Nl/min) Port size Weight (g)
1 EK8/LR 3/2 monostable Roller lever Mechanical spring 15 390 G1/8" 160
2 EK8/LRLR 3/2 bistable Roller lever Roller lever 15 390 G1/8" 200
3 EKCA8/LR 5/2 monostable Roller lever Mechanical spring 15 490 G1/8" 190
4 EKCA8/LRLR 5/2 bistable Roller lever Roller lever 15 490 G1/8" 225
Type
Function
Pilot
Return
Actuation force (N) at Pa = 6 bar
Flow rate 6 bar Δp=1 (Nl/min)
Port size
Weight (g)
Documentation
Contact the supplier
WAIRCOM INDUSTRIAL PNEUMATIC COMPONENTS
Waircom M.B.S. Spa