1

G1/8" - Spool valve - Push rod button/Drawer actuated

Functions 3/2 - 5/2 monostables and bistables

Description Spool valve G1/8" 3/2 N.O. - N.C. monostable - Push rod button actuated
Type EK8/T
Weight (g) 155
Product selection
Selector Type Function Pilot Return Flow rate 6 bar Δp=1 (Nl/min) Port size Weight (g)
1 EK8/T 3/2 monostable Push rod button Mechanical spring 480 G1/8" 155
2 EK8/TF 3/2 bistable Push rod button/Drawer Push rod button/Drawer 480 G1/8" 155
3 EKCA8/T 5/2 monostable Push rod button Mechanical spring 480 G1/8" 185
4 EKCA8/TF 5/2 bistable Push rod button/Drawer Push rod button/Drawer 480 G1/8" 185
Type
Function
Pilot
Return
Flow rate 6 bar Δp=1 (Nl/min)
Port size
Weight (g)
Documentation
Contact the supplier
WAIRCOM INDUSTRIAL PNEUMATIC COMPONENTS
Waircom M.B.S. Spa