1

G1/8" - Spool valve - Plunger actuated

Functions 3/2 - 5/2 monostables and bistables

Description Spool valve G1/8" 3/2 N.O.- N.C. monostable - Plunger actuated
Type EK8/PS
Weight (g) 135
Product selection
Selector Type Function Pilot Return Actuation force (N) at Pa = 6 bar Flow rate 6 bar Δp=1 (Nl/min) Port size Weight (g)
1 EK8/PS 3/2 monostable Plunger Mechanical spring 32 390 G1/8" 135
2 EK8/PSS 3/2 bistable Plunger Plunger 32 390 G1/8" 135
3 EKCA8/PS 5/2 monostable Plunger Mechanical spring 32 490 G1/8" 140
4 EKCA8/PSS 5/2 bistable Plunger Plunger 32 490 G1/8" 165
Type
Function
Pilot
Return
Actuation force (N) at Pa = 6 bar
Flow rate 6 bar Δp=1 (Nl/min)
Port size
Weight (g)
Documentation
Contact the supplier
WAIRCOM INDUSTRIAL PNEUMATIC COMPONENTS
Waircom M.B.S. Spa