1

G1/8" - Spool valve - Lateral knob actuated

Functions 3/2 - 5/2 - 5/3 monostables and bistables

Description Spool valve G1/8" 3/2 N.O. - N.C. monostable - Lateral knob actuated
Type EK8/M
Weight (g) 155
Product selection
Selector Type Function Pilot Return Flow rate 6 bar Δp=1 (Nl/min) Port size Weight (g)
1 EK8/M 3/2 monostable Lateral knob Mechanical spring 480 G1/8" 155
2 EK8/MF 3/2 bistable Lateral knob Lateral knob 480 G1/8" 155
3 EKCA8/M 5/2 monostable Lateral knob Mechanical spring 480 G1/8" 205
4 EKCA8/MF 5/2 bistable Lateral knob Lateral knob 480 G1/8" 205
5 EKCA8/MS 5/3 closed centre monostable Lateral knob Mechanical spring 300 G1/8" 205
6 EKCA8/MSF 5/3 closed centre bistable Lateral knob Lateral knob 300 G1/8" 205
7 EKCA8/MA 5/3 open centre monostable Lateral knob Mechanical spring 300 G1/8" 205
8 EKCA8/MAF 5/3 open centre bistable Lateral knob Lateral knob 300 G1/8" 205
Type
Function
Pilot
Return
Flow rate 6 bar Δp=1 (Nl/min)
Port size
Weight (g)
Documentation
Contact the supplier
WAIRCOM INDUSTRIAL PNEUMATIC COMPONENTS
Waircom M.B.S. Spa