1

G1/4" - Spool valve - Roller lever actuated

Functions 3/2 - 5/2 monostables and bistables

Description Spool valve G1/4" 3/2 N.O.- N.C. monostable - Roller lever actuated
Type EK4/LR
Weight (g) 270
Product selection
Selector Type Function Pilot Return Actuation force (N) at Pa = 6 bar Flow rate 6 bar Δp=1 (Nl/min) Port size Weight (g)
1 EK4/LR 3/2 monostable Roller lever Mechanical spring 21 900 G1/4" 270
2 EK4/LRLR 3/2 bistable Roller lever Roller lever 16 900 G1/4" 325
3 EKCA4/LR 5/2 monostable Roller lever Mechanical spring 21 900 G1/4" 320
4 EKCA4/LRLR 5/2 bistable Roller lever Roller lever 16 900 G1/4" 380
Type
Function
Pilot
Return
Actuation force (N) at Pa = 6 bar
Flow rate 6 bar Δp=1 (Nl/min)
Port size
Weight (g)
Documentation
Contact the supplier
WAIRCOM INDUSTRIAL PNEUMATIC COMPONENTS
Waircom M.B.S. Spa