1

G1/4" - Spool valve - Push rod button/Drawer actuated

Functions 3/2 - 5/2 monostables and bistables

Description Spool valve G1/4" 3/2 N.O. - N.C. monostable - Push rod button actuated
Type EK4/T
Weight (g) 240
Product selection
Selector Type Function Pilot Return Flow rate 6 bar Δp=1 (Nl/min) Port size Weight (g)
1 EK4/T 3/2 monostable Push rod button Mechanical spring 900 G1/4" 240
2 EK4/TF 3/2 bistable Push rod button/Drawer Push rod button/Drawer 900 G1/4" 240
3 EKCA4/T 5/2 monostable Push rod button Mechanical spring 900 G1/4" 305
4 EKCA4/TF 5/2 bistable Push rod button/Drawer Push rod button/Drawer 900 G1/4" 305
Type
Function
Pilot
Return
Flow rate 6 bar Δp=1 (Nl/min)
Port size
Weight (g)
Documentation
Contact the supplier
WAIRCOM INDUSTRIAL PNEUMATIC COMPONENTS
Waircom M.B.S. Spa