1

G1/4" - Spool valve - Plunger actuated

Functions 3/2 - 5/2 monostables and bistables

Description Spool valve G1/4" 3/2 N.O.- N.C. monostable - Plunger actuated
Type EK4/PS
Weight (g) 205
Product selection
Selector Type Function Pilot Return Actuation force (N) at Pa = 6 bar Flow rate 6 bar Δp=1 (Nl/min) Port size Weight (g)
1 EK4/PS 3/2 monostable Plunger Mechanical spring 51 900 G1/4" 205
2 EK4/PSS 3/2 bistable Plunger Plunger 9,5 900 G1/4" 200
3 EKCA4/PS 5/2 monostable Plunger Mechanical spring 51 900 G1/4" 250
4 EKCA4/PSS 5/2 bistable Plunger Plunger 9,5 900 G1/4" 250
Type
Function
Pilot
Return
Actuation force (N) at Pa = 6 bar
Flow rate 6 bar Δp=1 (Nl/min)
Port size
Weight (g)
Documentation
Contact the supplier
WAIRCOM INDUSTRIAL PNEUMATIC COMPONENTS
Waircom M.B.S. Spa