1

G1/4" - Spool valve - Lateral knob actuated

Functions 3/2 - 5/2 - 5/3 monostables and bistables

Description Spool valve G1/4" 3/2 N.O. - N.C. monostable - Lateral knob actuated
Type EK4/M
Weight (g) 255
Product selection
Selector Type Function Pilot Return Flow rate 6 bar Δp=1 (Nl/min) Port size Weight (g)
1 EK4/M 3/2 monostable Lateral knob Mechanical spring 920 G1/4" 255
2 EK4/MF 3/2 bistable Lateral knob Lateral knob 920 G1/4" 250
3 EKCA4/M 5/2 monostable Lateral knob Mechanical spring 920 G1/4" 310
4 EKCA4/MF 5/2 bistable Lateral knob Lateral knob 920 G1/4" 310
5 EKCA4/MS 5/3 closed centre monostable Lateral knob Mechanical spring 780 G1/4" 310
6 EKCA4/MSF 5/3 closed centre bistable Lateral knob Lateral knob 780 G1/4" 310
7 EKCA4/MA 5/3 open centre monostable Lateral knob Mechanical spring 780 G1/4" 310
8 EKCA4/MAF 5/3 open centre bistable Lateral knob Lateral knob 780 G1/4" 310
Type
Function
Pilot
Return
Flow rate 6 bar Δp=1 (Nl/min)
Port size
Weight (g)
Documentation
Contact the supplier
WAIRCOM INDUSTRIAL PNEUMATIC COMPONENTS
Waircom M.B.S. Spa