1

G1/4" - Spool valve - Front lever actuated

Functions 3/2 - 5/2 monostables and bistables

Description Spool valve G1/4" 3/2 N.O. - N.C. monostable - Front lever actuated
Type EK4/MV
Weight (g) 230
Product selection
Selector Type Function Pilot Return Flow rate 6 bar Δp=1 (Nl/min) Port size Weight (g)
1 EK4/MV 3/2 monostable Front lever Mechanical spring 920 G1/4" 230
2 EK4/MVF 3/2 bistable Front lever Front lever 920 G1/4" 230
3 EKCA4/MV 5/2 monostable Front lever Mechanical spring 920 G1/4" 385
4 EKCA4/MVF 5/2 bistable Front lever Front lever 920 G1/4" 385
Type
Function
Pilot
Return
Flow rate 6 bar Δp=1 (Nl/min)
Port size
Weight (g)
Documentation
Contact the supplier
WAIRCOM INDUSTRIAL PNEUMATIC COMPONENTS
Waircom M.B.S. Spa