Trelleborg Sealing Solutions
Trelleborg Sealing Solutions

Zurcon® Rimseal (inch)

Manufacturer Trelleborg Sealing Solutions
Description Rod Seals
Part number RRF000125-Z54N
Selection Zurcon® Rimseal
CAD-modeller
Del
Sørg for at denne programvaren har blitt installert.

Produktutvalg

Choice according
Part No.
Seal Ring Material
Zurcon® Z54
O-Ring Material
Pressure [MPa]
0 up to 20
Pressure [psi]
0 up to 3000
Pressure [psi] for gap calculation
Type
Standard Application
Order Number
RRF000125-Z54N

Ta kontakt med leverandøren

Trelleborg Sealing Solutions

Trelleborg Sealing Solutions

Trelleborg Sealing Solutions is a leading worldwide supplier, developer and manufacturer of industrial seals, including O-Rings, Hydraulic and Pneumatic Seals, Mechanical Face Seals and Rotary and Static Sealing Systems

Google Map