Transmitter type XMLP bar, G1/4A DIN3852-E male, connector EN 175301-803-A (ex DIN43650)
Manufacturer | Telemecanique Sensors |
---|---|
Description | Sensors for pressure control OsiSense XM, transmitter type XMLP, 100 bar (1450 psi), G1/4A DIN3852-E male, 4 - 20 mA, connector EN 175301-803-A (ex DIN43650) |
Manufacturer Part Number | XMLP100BC21F |
Electrical connection | connector EN 175301-803-A (ex DIN43650) |
Fluid connection | G1/4A DIN3852-E male |
Electrical output | 4 - 20 mA |
CAD models
Please make sure this software has been installed.
This site is protected by reCAPTCHA and the Google
Privacy Policy and
Terms of Service apply.
Product selection
Documentation
Contact the supplier

Telemecanique Sensors
Telemecanique Sensors
-
Telemecanique Sensors Paris
Telemecanique Sensors Paris
Tour Eqho
2 avenue Gambetta
92 400 Courbevoie
France
https://telemecaniquesensors.com/
