Technische Antriebselemente GmbH - Germany
Technische Antriebselemente GmbH - Germany

Rod End (Female), Stainless Steel, Type PHS SS

Manufacturer Technische Antriebselemente GmbH - Germany
Description Pivot Mount, rust-free Type PHS SS with internal Thread
Reference PHS 6R SS
캐드 모델
공유
이 소프트웨어가 설치되었는지 확인하십시오.

제품 선택

Index Selector Order no. Ø Ball Hole (mm) S Nominal Diameter (mm) Thread length (mm) Thread
1 1 PHS 6R SS 6 M 6x1,00 6 9 R
2 2 PHS 8R SS 8 M 8x1,25 8 12 R
3 3 PHS 10R SS 10 M10x1,50 10 15 R
4 4 PHS 10SSBR 10 M10x1,25 10 15 BR
5 5 PHS 12R SS 12 M12x1,75 12 18 R
6 6 PHS 16R SS 16 M16x2,00 16 24 R
7 7 PHS 20R SS 20 M20x1,50 20 30 R
8 8 PHS 6L SS 6 M 6x1,00 6 9 L
9 9 PHS 8L SS 8 M 8x1,25 8 12 L
10 10 PHS 10L SS 10 M10x1,50 10 15 L
11 11 PHS 12L SS 12 M12x1,75 12 18 L
12 12 PHS 16L SS 16 M16x2,00 16 24 L
13 13 PHS 20L SS 20 M20x1,50 20 30 L

공급업체에 문의하십시오.

Technische Antriebselemente GmbH - Germany

Technische Antriebselemente GmbH - Germany

The experts in drive and linear motion systems

Google Map