Technische Antriebselemente GmbH - Germany
By Technische Antriebselemente GmbH - Germany

Universal Joint (Telescopic), Needle bearings, Heavy Duty, Series H, DIN808-G, Maintenance free

Manufacturer Technische Antriebselemente GmbH - Germany
Description Telescopic shaft with needle bearings, reinforced construction, maintenance free, series H, DIN-808-W
Reference 03HA
CAD models
Share
Please make sure this software has been installed.

Product selection

Index Selector Order no. d (mm) D (mm) L2 (mm) C (mm) Lmin (mm) Lmax (mm) X (mm) B (mm) a (mm) b (mm) Q (mm) SW (mm) Spline shaft profile D1 (mm)
1 1 03HA 10 22 48 12 563 1000 437 30 3 11.4 10 10 6 x 11 x 14 22
2 2 04HA 12 25 56 13 576 1000 424 40 4 13.8 12 12 6 x 13 x 16 26
3 3 05HA 14 28 60 14 580 1000 420 40 5 16.3 14 14 6 x 13 x 16 29
4 4 1HA 16 32 68 16 588 1000 412 40 5 18.3 16 16 6 x 16 x 20 32
5 5 2HA 18 36 74 17 594 1000 406 40 6 20.8 18 18 6 x 18 x 22 37
6 6 3HA 20 42 82 18 604.5 1000 395.5 45 6 22.8 20 20 6 x 21 x 25 42
7 7 4HA 22 45 95 22 617.5 1000 382.5 45 6 24.8 22 22 6 x 23 x 28 47
8 8 5HA 25 50 108 26 630.5 1000 369.5 45 8 28.3 25 25 6 x 26 x 32 52
9 9 6HA 30 58 122 29 647 1000 353 50 8 33.3 30 30 8 x 32 x 38 58
10 10 7HA 35 70 140 35 675 1000 325 70 10 38.3 - - 8 x 36 x 42 70
11 11 8HA 40 80 160 39 700 1000 300 80 12 43.3 - - 8 x 42 x 48 80
12 12 9HA 50 95 190 46 735 1000 265 90 14 53.8 - - 8 x 46 x 54 95
Version left
Version right
X (mm)

Contact the supplier

Technische Antriebselemente GmbH - Germany

Technische Antriebselemente GmbH - Germany

The experts in drive and linear motion systems

Google Map