2
Manufacturer Technische Antriebselemente GmbH - Germany
Description model GF
Part number GF 20
Product selection
Selector order number dH7 (mm) Dn6 (mm) L (mm) s (mm) D1 (mm) D2 (mm) b (mm) t (mm) weight (kg) speed inner ring (rpm) speed outer ring (rpm) TN (N.m) no load torque (N.m)
1 GF 8 8 37 20 1 20 30 6 3 0.1 1000 1000 20 0.09
2 GF 9 9 37 20 1 20 30 6 3 0.1 1000 1000 20 0.09
3 GF 12 12 37 20 1 20 30 6 3 0.1 1000 1000 20 0.11
4 GF 15 15 47 30 1 26 37 7 3.5 0.3 900 900 78 0.15
5 GF 20 20 62 36 1 37 52 8 3.5 0.6 700 700 188 0.18
6 GF 25 25 80 40 - 40 68 9 4 1.2 2100 3600 250 0.36
7 GF 30 30 90 48 - 45 75 12 5 1.8 1700 3200 500 0.4
8 GF 35 35 100 53 - 50 80 13 6 2.4 1500 3000 680 0.6
9 GF 40 40 110 63 - 55 90 15 7 3.3 1200 2600 1115 0.84
10 GF 45 45 120 63 - 60 95 16 7 4 1000 2400 1500 0.94
11 GF 50 50 130 80 - 70 110 17 8.5 5.7 800 2100 2375 1.28
12 GF 55 55 140 80 - 75 115 18 9 6.5 750 2000 2500 1.5
13 GF 60 60 150 95 - 80 125 18 9 8.9 650 1900 4250 1.6
14 GF 70 70 170 110 - 95 140 20 9 13.5 550 1800 5875 3.6
15 GF 80 80 190 125 - 110 160 20 9 19 500 1600 10000 3.6
16 GF 90 90 215 140 - 120 180 24 11.5 27.2 450 1400 17350 6.8
17 GF 100 100 260 150 - 140 210 28 14.5 44.5 350 1300 19750 8.8
18 GF 130 130 300 180 - 160 240 32 17.5 68 250 1000 35000 12.5
order number
dH7 (mm)
Dn6 (mm)
L (mm)
s (mm)
D1 (mm)
D2 (mm)
b (mm)
t (mm)
weight (kg)
speed inner ring (rpm)
speed outer ring (rpm)
TN (N.m)
no load torque (N.m)
Contact the supplier
Technische Antriebselemente GmbH - Germany The experts in drive and linear motion systems
Technische Antriebselemente GmbH (TEA)