Technische Antriebselemente GmbH - Germany
By Technische Antriebselemente GmbH - Germany

Actuator HG/AL3, max. Lifting Force 5000 N, max. Stroke 995 mm

Manufacturer Technische Antriebselemente GmbH - Germany
Description Actuator HG/AL3, axial moved Piston Rod, max. Lifting Force 5000 N, max. Stroke 995 mm
Reference HG/AL3/0100/M01/DC-V24-5000/M0/0/E05/0/0/0/0/P2/A2
CAD models
Share

Product selection

Model
Index Selector Motor Force (N) Speed (mm/s) Model Motor Type Type Engine Power (kW) Motor speed (rpm) Reduction Thread Pitch Efficiency rate Max. stroke (mm)
1 6 HG/AL3 (24 VDC) 3000 35 M01 DC 59 - 5000 52 : 2 16 12 0.37 560
2 7 HG/AL3 (24 VDC) 3000 25 M02 DC 59 - 5000 52 : 2 16 8 0.27 560
3 8 HG/AL3 (24 VDC) 5000 14 M03 DC 59 - 5000 52 : 2 16 4 0.23 435
4 9 HG/AL3 (24 VDC) 5000 9 M04 DC 59 - 5000 69 : 1 16 8 0.26 435
5 10 HG/AL3 (24 VDC) 5000 5 M05 DC 59 - 5000 69 : 1 16 4 0.22 435
6 16 HG/AL3 (12 VDC) 3000 35 M01 DC 59 - 4000 52 : 2 16 12 0.37 560
7 17 HG/AL3 (12 VDC) 3000 25 M02 DC 59 - 4000 52 : 2 16 8 0.27 560
8 18 HG/AL3 (12 VDC) 5000 14 M03 DC 59 - 4000 52 : 2 16 4 0.23 435
9 19 HG/AL3 (12 VDC) 5000 9 M04 DC 59 - 4000 69 : 1 16 8 0.26 435
10 20 HG/AL3 (12 VDC) 5000 5 M05 DC 59 - 4000 69 : 1 16 4 0.22 435
11 26 HG/AL3 (36 VDC) 3000 35 M01 DC 59 - 5000 52 : 2 16 12 0.37 560
12 27 HG/AL3 (36 VDC) 3000 25 M02 DC 59 - 5000 52 : 2 16 8 0.27 560
13 28 HG/AL3 (36 VDC) 5000 14 M03 DC 59 - 5000 52 : 2 16 4 0.23 435
14 29 HG/AL3 (36 VDC) 5000 9 M04 DC 59 - 5000 69 : 1 16 8 0.26 435
15 30 HG/AL3 (36 VDC) 5000 5 M05 DC 59 - 5000 69 : 1 16 4 0.22 435
16 48 HG/AL3 3-phase-Motor (400 VAC) 2000 20 M01 AC IEC50 0,09 2800 52 : 2 16 12 0.37 690
17 49 HG/AL3 3-phase-Motor (400 VAC) 2200 14 M02 AC IEC50 0,09 2800 52 : 2 16 8 0.27 655
18 50 HG/AL3 3-phase-Motor (400 VAC) 3500 7 M03 AC IEC50 0,09 2800 52 : 2 16 4 0.23 520
19 51 HG/AL3 3-phase-Motor (400 VAC) 5000 5 M04 AC IEC50 0,09 2800 69 : 1 16 8 0.26 435
20 52 HG/AL3 3-phase-Motor (400 VAC) 5000 2.5 M05 AC IEC50 0,09 2800 69 : 1 16 4 0.22 435
21 58 HG/AL3 1-phase-Motor (230 VAC) 900 20 M06 AC IEC50 0,09 2800 52 : 2 16 12 0.37 995
22 59 HG/AL3 1-phase-Motor (230 VAC) 1000 14 M07 AC IEC50 0,09 2800 52 : 2 16 8 0.27 975
23 60 HG/AL3 1-phase-Motor (230 VAC) 1800 7 M08 AC IEC50 0,09 2800 52 : 2 16 4 0.23 725
24 61 HG/AL3 1-phase-Motor (230 VAC) 2500 5 M09 AC IEC50 0,09 2800 69 : 1 16 8 0.26 615
25 62 HG/AL3 1-phase-Motor (230 VAC) 4500 2.5 M10 AC IEC50 0,09 2800 69 : 1 16 4 0.22 460
Motor Position
Position of Terminal Box
0
Potentiometer
Brake Motor
No
Antirotation Device
Rear end
Front end
Encoder
No of limit switches
0
Limit Switch Positions
without
Stroke (mm)
Piston Rod extended (mm)
Position FCE / FCM left (mm)
Position FCE / FCM right (mm)

Contact the supplier

Technische Antriebselemente GmbH - Germany

Technische Antriebselemente GmbH - Germany

The experts in drive and linear motion systems

Google Map