1

Straight Male Stud Fitting with 24° Taper / O-Ring (DKO) Type FI-EGED-...-R-WD Series L / S

Manufacturer Walter Stauffenberg GmbH & Co. KG
Description Straight Male Stud Fitting with 24° Taper / O-Ring (DKO) Type FI-EGED-...-R-WD Series L / S
Part number FI-EGED-06LR-WD-B-W3-DKO
Mass 3 kg
Product selection
Selector Series Tube OD D1 (mm) PN (bar) Thread T D2 (mm) i (mm) L1 (mm) S1 (mm) S2 (mm) Torque for thread T (N.m) Weight ca. per 100 (kg) Ordering Codes - Fitting body only
1 L 6 500 G 1/8 2.5 8 24.5 14 14 18 3 FI-EGED-06LR-WD-B-W3-DKO
2 L 8 500 G 1/4 4 12 29.5 19 17 35 6.1 FI-EGED-08LR-WD-B-W3-DKO
3 L 10 500 G 1/4 6 12 27.5 19 19 35 6.1 FI-EGED-10LR-WD-B-W3-DKO
4 L 10 400 G 3/8 6 12 29 22 19 70 6.7 FI-EGED-10LR3/8-WD-B-W3-DKO
5 L 12 400 G 1/4 6 12 27.5 19 22 35 7.5 FI-EGED-12LR1/4-WD-B-W3-DKO
6 L 12 400 G 3/8 8 12 34 22 22 70 10.2 FI-EGED-12LR-WD-B-W3-DKO
7 L 12 400 G 1/2 8 14 29.5 27 22 90 12.3 FI-EGED-12LR1/2-WD-B-W3-DKO
8 L 15 400 G 1/2 10 14 32 27 27 90 14.6 FI-EGED-15LR-WD-B-W3-DKO
9 L 18 400 G 1/2 13 14 31.5 27 32 90 15.6 FI-EGED-18LR-WD-B-W3-DKO
10 L 18 250 G 3/4 13 16 29.5 32 32 180 19 FI-EGED-18LR3/4-WD-B-W3-DKO
11 L 22 250 G 3/4 17 16 32.5 32 36 180 20.7 FI-EGED-22LR-WD-B-W3-DKO
12 L 28 250 G 1 22 18 35 41 41 310 38 FI-EGED-28LR-WD-B-W3-DKO
13 L 35 250 G 1 1/4 28 20 42.5 50 50 450 55.2 FI-EGED-35LR-WD-B-W3-DKO
14 L 42 250 G 1 1/2 34 22 46.5 55 60 540 74.2 FI-EGED-42LR-WD-B-W3-DKO
15 S 6 800 G 1/4 2.5 12 27 19 17 55 5.9 FI-EGED-06SR-WD-B-W3-DKO
16 S 8 800 G 1/4 4 12 29.5 19 19 55 6.9 FI-EGED-08SR-WD-B-W3-DKO
17 S 10 800 G 3/8 6 12 32 22 22 80 10.6 FI-EGED-10SR-WD-B-W3-DKO
18 S 12 630 G 1/4 5 12 31.5 19 24 55 9.6 FI-EGED-12SR1/4-WD-B-W3-DKO
19 S 12 630 G 3/8 8 12 34 22 24 80 11.3 FI-EGED-12SR-WD-B-W3-DKO
20 S 12 630 G 1/2 8 14 34.5 27 24 115 15 FI-EGED-12SR1/2-WD-B-W3-DKO
21 S 14 630 G 1/2 9 14 37 27 27 115 17.1 FI-EGED-14SR-WD-B-W3-DKO
22 S 16 630 G 1/2 11 14 37 27 30 115 17.9 FI-EGED-16SR-WD-B-W3-DKO
23 S 20 400 G 3/4 14 16 43 32 36 180 28.6 FI-EGED-20SR-WD-B-W3-DKO
24 S 25 400 G 1 18 18 48 41 46 310 52.3 FI-EGED-25SR-WD-B-W3-DKO
25 S 30 400 G 1 1/4 23 20 51 50 50 450 73.7 FI-EGED-30SR-WD-B-W3-DKO
26 S 38 400 G 1 1/2 30 22 60 55 60 540 98.9 FI-EGED-38SR-WD-B-W3-DKO
Series
Tube OD D1 (mm)
PN (bar)
Thread T
D2 (mm)
i (mm)
L1 (mm)
S1 (mm)
S2 (mm)
Torque for thread T (N.m)
Weight ca. per 100 (kg)
Ordering Codes - Fitting body only
Documentation
Contact the supplier
Walter Stauffenberg GmbH & Co. KG Mechanical connection elements
Walter Stauffenberg GmbH & Co. KG