1

Straight Male Stud Fitting with 24° Taper / O-Ring (DKO) Type FI-EGED-...-M-WD Series L / S

Manufacturer Walter Stauffenberg GmbH & Co. KG
Description Straight Male Stud Fitting with 24° Taper / O-Ring (DKO) Type FI-EGED-...-M-WD Series L / S
Part number FI-EGED-06LM-WD-B-W3-DKO
Mass 3 kg
Product selection
Selector Series Tube OD D1 (mm) PN (bar) Thread T D2 (mm) i (mm) L1 (mm) S1 (mm) S2 (mm) Torque for thread T (N.m) Weight ca. per 100 (kg) Ordering Codes - Fitting body only
1 L 6 500 M 10 x 1 2.5 8 24.5 14 14 18 3 FI-EGED-06LM-WD-B-W3-DKO
2 L 8 500 M 12 x 1,5 4 12 26.5 17 17 25 5.6 FI-EGED-08LM-WD-B-W3-DKO
3 L 10 500 M 14 x 1,5 6 12 27.5 19 19 45 6.4 FI-EGED-10LM-WD-B-W3-DKO
4 L 12 400 M 16 x 1,5 8 12 30.5 22 22 55 10.1 FI-EGED-12LM-WD-B-W3-DKO
5 L 15 400 M 18 x 1,5 10 12 31.5 24 27 70 13.4 FI-EGED-15LM-WD-B-W3-DKO
6 L 15 400 M 22 x 1,5 10 14 32 27 27 125 15.1 FI-EGED-15LM22x1.5-WD-B-W3-DKO
7 L 18 400 M 22 x 1,5 13 14 31.5 27 32 125 16.1 FI-EGED-18LM-WD-B-W3-DKO
8 L 22 250 M 26 x 1,5 17 16 32.5 32 36 180 20.1 FI-EGED-22LM-WD-B-W3-DKO
9 L 28 250 M 33 x 2 22 18 35 41 41 310 38 FI-EGED-28LM-WD-B-W3-DKO
10 L 35 250 M 42 x 2 28 20 42.5 50 50 450 55.4 FI-EGED-35LM-WD-B-W3-DKO
11 L 42 250 M 48 x 2 34 22 46.5 55 60 540 77.2 FI-EGED-42LM-WD-B-W3-DKO
12 S 6 800 M 12 x 1,5 2.5 12 27 17 17 35 5.3 FI-EGED-06SM-WD-B-W3-DKO
13 S 8 800 M 14 x 1,5 4 12 29.5 19 19 55 7.1 FI-EGED-08SM-WD-B-W3-DKO
14 S 10 800 M 16 x 1,5 6 12 32 22 22 70 9.9 FI-EGED-10SM-WD-B-W3-DKO
15 S 12 630 M 18 x 1,5 8 12 34 24 24 90 12.3 FI-EGED-12SM-WD-B-W3-DKO
16 S 14 630 M 20 x 1,5 9 14 36.5 27 27 125 16.9 FI-EGED-14SM-WD-B-W3-DKO
17 S 16 630 M 22 x 1,5 11 14 37 27 30 135 18.4 FI-EGED-16SM-WD-B-W3-DKO
18 S 20 400 M 27 x 2 14 16 43 32 36 180 29.3 FI-EGED-20SM-WD-B-W3-DKO
19 S 25 400 M 33 x 2 18 18 48 41 46 310 52.2 FI-EGED-25SM-WD-B-W3-DKO
20 S 30 400 M 42 x 2 23 20 51 50 50 450 68.2 FI-EGED-30SM-WD-B-W3-DKO
21 S 38 400 M 48 x 2 30 22 60 55 60 540 99.1 FI-EGED-38SM-WD-B-W3-DKO
Series
Tube OD D1 (mm)
PN (bar)
Thread T
D2 (mm)
i (mm)
L1 (mm)
S1 (mm)
S2 (mm)
Torque for thread T (N.m)
Weight ca. per 100 (kg)
Ordering Codes - Fitting body only
Documentation
Contact the supplier
Walter Stauffenberg GmbH & Co. KG Mechanical connection elements
Walter Stauffenberg GmbH & Co. KG