STAUFF Test 12 - Connection S12.65x1.5, STAUFF Test coupling SKK

Manufacturer Walter Stauffenberg GmbH & Co. KG
Description STAUFF Test 12 - Connection S12.65x1.5, STAUFF Test coupling SKK
Part number SKK12-M8x1-PA
Product selection
Selector Thread G Seal working pressure (bar) h (mm) SW (mm)
1 M8x1 "O" ring Type A 250 38 14
2 M10x1 "O" ring Type A 630 35 14
3 M12x1,5 Metal joint Type B 630 31 17
4 M14x1,5 Metal joint Type B 630 31 19
5 M16x1,5 Metal joint Type B 630 31 22
6 G1/4 Metal joint Type B 630 30 19
7 G3/8 Metal joint Type B 630 31 22
8 M12x1,5 Elastormeric seal Type C 630 31 17
9 M14x1,5 Elastormeric seal Type C 630 31 19
10 G1/8 Elastormeric seal Type C 400 40 14
11 G1/4 Elastormeric seal Type C 630 31 19
12 R1/8K Taper Type D (suitable sealant required) 400 33 14
13 R1/4K Taper Type D (suitable sealant required) 630 30 14
14 1/8 NPT Taper Type D (suitable sealant required) 400 33 14
15 1/4 NPT Taper Type D (suitable sealant required) 630 28 14
16 5/16-24UNF "O" ring Type E 400 38 14
17 7/16-20UNF "O" ring Type E 630 33 17
18 1/2-20UNF "O" ring Type E 630 32 17
19 9/16-18UNF "O" ring Type E 630 31 19
20 M12x1,5 "O" ring Type E 630 32 17
Thread G
Seal
working pressure (bar)
h (mm)
SW (mm)
Contact the supplier
Walter Stauffenberg GmbH & Co. KG Mechanical connection elements
Walter Stauffenberg GmbH & Co. KG