STAUFF Test 12 - Connection S12.65x1.5, STAUFF Test coupling SKK (compression ring fitting)

Manufacturer Walter Stauffenberg GmbH & Co. KG
Description STAUFF Test 12 - Connection S12.65x1.5, STAUFF Test coupling SKK (compression ring fitting)
Part number SKK12-06L-PG
Product selection
Selector series PN (bar) Pipe d (mm) l1 (mm) l2 (mm) l3 (mm) h (mm) SW 1 (mm) SW 2 (mm) version
1 L 315 6 51 21 15.5 46 24 14 A
2 L 315 8 51 21 15.5 46 24 17 A
3 L 315 10 53 23 16.5 46 24 19 A
4 L 315 12 53 23 17.5 47.5 27 22 A
5 L 315 15 55 25 21 49 30 27 B
6 L 315 18 57 24 19.5 50 32 32 B
7 L 160 22 61 28 20.5 52 36 36 B
8 L 160 28 61 28 25 54.5 41 41 B
9 L 160 35 69 26 30 57 46 50 B
10 L 160 42 71 25 31 61.5 55 60 B
11 S 630 6 55 25 14.5 46 24 17 A
12 S 630 8 55 25 16.5 46 24 19 A
13 S 630 10 57 24 16.5 46 24 22 A
14 S 630 12 57 24 17.5 46 24 24 A
15 S 630 14 63 27 19.5 47.5 27 27 B
16 S 400 16 63 26 18 49 30 30 B
17 S 400 20 69 26 24 52 36 36 B
18 S 400 25 75 27 26 54.5 41 46 B
19 S 400 30 81 28 30 57 46 50 B
20 S 315 38 91 29 34 61.5 55 60 B
series
PN (bar)
Pipe d (mm)
l1 (mm)
l2 (mm)
l3 (mm)
h (mm)
SW 1 (mm)
SW 2 (mm)
version
Contact the supplier
Walter Stauffenberg GmbH & Co. KG Mechanical connection elements
Walter Stauffenberg GmbH & Co. KG