Spin-on filter, contamination indicator

Manufacturer Walter Stauffenberg GmbH & Co. KG
Description Spin-on filter, contamination indicator
Part number GV-020B
Product selection
Selector version pressure range coloured segments - green coloured segments - yellow coloured segments - red actuating pressure for filter with by-pass valve connection thread G used as adjustable range / actuating pressure max over pressure for filter type
1 GV-020B 0 ... -1.0 [bar] 0 ... -0.15 [bar] -0.15 ... -0.20 [bar] -0.20 ... -1.0 [bar] 0.20 [bar] G 1/8 - - - -
2 GV-035B 0 ... -1.0 [bar] 0 ... -0.25 [bar] -0.25 ... -0.35 [bar] -0.35 ... -1.0 [bar] 0.35 [bar] G 1/8 - - - -
3 GV-5 0 ... 30 [in Hg] 0 ... 4 [in Hg] 4 ... 6 [in Hg] 6 ... 30 [in Hg] 3 [PSI] 1/8" NPT - - - -
4 GV-10 0 ... 30 [in Hg] 0 ... 9 [in Hg] 9 ... 11 [in Hg] 11 ... 30 [in Hg] 5 [PSI] 1/8" NPT - - - -
5 SIS 0 ... 76 [in Hg] 0 ... 13 [in Hg] 13 ... 18 [in Hg] 18 ... 76 [in Hg] 5 [PSI] G 1/8 - - - -
version
pressure range
coloured segments - green
coloured segments - yellow
coloured segments - red
actuating pressure for filter with by-pass valve
connection thread G
used as
adjustable range / actuating pressure
max over pressure
for filter type
Contact the supplier
Walter Stauffenberg GmbH & Co. KG Mechanical connection elements
Walter Stauffenberg GmbH & Co. KG