Spin-On elements SFC - 57/58 and SFCT - 57/58
Manufacturer | Walter Stauffenberg GmbH & Co. KG |
---|---|
Description | Spin-On elements SFC - 57/58 and SFCT - 57/58 |
Part number | SFC-5710E |
Selector | ordernumber | micron rating (µm) | filter material | diameter (mm) | Length (mm) | element connection thread |
---|---|---|---|---|---|---|
1 | SFC-5710E | 10 | filter paper | 128 | 180 | G 1 1/4 |
2 | SFC-5810E | 10 | filter paper | 128 | 226 | G 1 1/4 |
3 | SFC-5725E | 25 | filter paper | 128 | 180 | G 1 1/4 |
4 | SFC-5825E | 25 | filter paper | 128 | 226 | G 1 1/4 |
5 | SFC-5710AE | 10 | glass fiber | 128 | 180 | G 1 1/4 |
6 | SFC-5810AE | 10 | glass fiber | 128 | 226 | G 1 1/4 |
7 | SFC-5760E | 60 | wire braid | 128 | 180 | G 1 1/4 |
8 | SFC-5860E | 60 | wire braid | 128 | 226 | G 1 1/4 |
9 | SFC-57125E | 125 | brass braid | 128 | 180 | G 1 1/4 |
10 | SFC-58125E | 125 | brass braid | 128 | 226 | G 1 1/4 |
ordernumber
micron rating (µm)
filter material
diameter (mm)
Length (mm)
element connection thread