Spin-On elements SFC - 35 / 36 and SFCT - 35 / 36

Manufacturer Walter Stauffenberg GmbH & Co. KG
Description Spin-On elements SFC - 35 / 36 and SFCT - 35 / 36
Part number SFC-3510E
Product selection
Selector ordernumber micron rating (µm) filter material diameter (mm) Length (mm) element connection thread
1 SFC-3510E 10 filter paper 98 145 G 3/4
2 SFC-3610E 10 filter paper 98 190 G 3/4
3 SFC-3525E 25 filter paper 98 145 G 3/4
4 SFC-3625E 25 filter paper 98 190 G 3/4
5 SFC-3510AE 10 glass fiber 98 145 G 3/4
6 SFC-3610AE 10 glass fiber 98 190 G 3/4
7 SFC-3560E 60 wire braid 98 145 G 3/4
8 SFC-3660E 60 wire braid 98 190 G 3/4
9 SFC-35125E 125 brass braid 98 145 G 3/4
10 SFC-36125E 125 brass braid 98 190 G 3/4
ordernumber
micron rating (µm)
filter material
diameter (mm)
Length (mm)
element connection thread
Contact the supplier
Walter Stauffenberg GmbH & Co. KG Mechanical connection elements
Walter Stauffenberg GmbH & Co. KG