Selector | ordernumber | micron rating (µm) (μm) | filter material | diameter (mm) | Length (mm) | element connection thread |
---|---|---|---|---|---|---|
1 | SF6520 | 10 | filter paper | 93.2 | 147 | 1-12 UNF |
2 | SF6521 | 10 | filter paper | 93.2 | 204 | 1-12 UNF |
3 | SF6510 | 25 | filter paper | 93.2 | 147 | 1-12 UNF |
4 | SF6511 | 25 | filter paper | 93.2 | 204 | 1-12 UNF |
5 | SF6549 | 3 | glass fiber | 93.2 | 147 | 1-12 UNF |
6 | SF6505 | 12 | glass fiber | 93.2 | 147 | 1-12 UNF |
7 | SF6504 | 25 | glass fiber | 93.2 | 147 | 1-12 UNF |
8 | SF6520-W | 10 | water absorbing | 93.2 | 133 | 1-12 UNF |
Spin-On Elements SF 6500
Manufacturer | Walter Stauffenberg GmbH & Co. KG |
---|---|
Description | Spin-On Elements SF 6500 |
Part number | SF6520 |
ordernumber
micron rating (µm) (μm)
filter material
diameter (mm)
Length (mm)
element connection thread