Walter Stauffenberg GmbH & Co. KG
By Walter Stauffenberg GmbH & Co. KG

Round Steel U-Bolt Clamps with Plastic Saddle (Short), Type RB/RUK

Manufacturer Walter Stauffenberg GmbH & Co. KG
Description Round Steel U-Bolt Clamps with Plastic Saddle (Short), Type RB/RUK
Part number RB W1 RUK/PP 25
CAD models
Share

Product selection

Index Selector DN (mm) L1 (mm) H1 (mm) L2 (mm) L3 (mm) B (mm) H6 (mm) G
1 1 20 40 73.5 35 25 24 8 M10
2 2 25 48 81 35 25 24 8 M10
3 3 32 56 89 35 25 24 8 M10
4 4 40 62 100 35 25 24 8 M10
5 5 50 76 118 38 25 50 10 M12
6 6 65 94 135 38 25 50 10 M12
7 7 80 106 152 75 40 70 17 M12
8 8 100 136 190 75 40 70 17 M16
9 9 125 164 217 75 40 70 17 M16
10 10 150 192 247 140 90 75 26 M16
11 11 175 218 273 140 90 75 26 M16
12 12 200 248 311 140 90 75 26 M20
13 13 250 302 364 140 90 75 26 M20
14 14 300 352 418 220 150 75 32 M20
15 15 350 402 475 220 150 75 32 M24
16 16 400 452 526 220 150 75 32 M24
17 17 500 554 627 220 150 75 32 M24
Index Selector Pipe / Tube O.D. ØD1 (mm) Pipe / Tube O.D. ØD (Nominal Bore Pipe)
1 1 25 -
2 2 26.9 3/4
Index Selector Material and Surfaces for Round Steel U-Bolts W-Code
1 1 carbon steel St 37, untreated W1
2 2 carbon steel St 37, zinc plated (Fe/Zn 8 C) W3
3 3 stainless steel A4 - 1.4401/1.4571 (AISI 316/316Ti) W5
Saddle Material, Individual Part

Contact the supplier

Walter Stauffenberg GmbH & Co. KG

Walter Stauffenberg GmbH & Co. KG

Mechanical connection elements

Google Map