Walter Stauffenberg GmbH & Co. KG
By Walter Stauffenberg GmbH & Co. KG

Round Steel U-Bolt Clamps with Plastic Saddle (Long), Type RB/RUL

Manufacturer Walter Stauffenberg GmbH & Co. KG
Description Round Steel U-Bolt Clamps with Plastic Saddle (Long), Type RB/RUL
Part number RB W1 RUL/PP 25
CAD models
Share

Product selection

Index Selector DN (mm) A (mm) L1 (mm) H1 (mm) G L2 (mm) B (mm) H6 (mm)
1 1 20 30 40 73.5 M10 75 30 12
2 2 25 38 48 81 M10 80 30 12
3 3 32 46 56 89 M10 90 30 12
4 4 40 52 62 100 M10 95 35 15
5 5 50 64 76 118 M12 110 35 15
6 6 65 82 94 135 M12 135 40 15
7 7 80 94 106 152 M12 145 40 20
8 8 100 120 136 190 M16 190 40 20
9 9 125 148 164 217 M16 220 40 20
10 10 150 176 192 247 M16 250 50 25
11 11 175 202 218 273 M16 270 50 25
12 12 200 228 248 311 M20 315 50 25
13 13 250 282 302 364 M20 370 50 25
14 14 300 332 352 418 M20 420 60 30
15 15 350 378 402 475 M24 480 60 30
16 16 400 428 452 526 M24 540 60 30
17 17 500 530 554 627 M24 640 60 30
Index Selector Pipe / Tube O.D. ØD (mm) Pipe / Tube O.D. ØD (Nominal Bore Pipe)
1 1 25 -
2 2 26.9 3/4
Index Selector Material and Surfaces for Round Steel U-Bolts Material Code
1 1 carbon steel St 37, untreated W1
2 2 carbon steel St 37, zinc plated (Fe/Zn 8 C) W3
3 3 stainless steel A4 - 1.4401/1.4571 (AISI 316/316Ti) W5
Saddle Material, Individual Part

Contact the supplier

Walter Stauffenberg GmbH & Co. KG

Walter Stauffenberg GmbH & Co. KG

Mechanical connection elements

Google Map