Walter Stauffenberg GmbH & Co. KG
By Walter Stauffenberg GmbH & Co. KG

Round Steel U-Bolt Clamps according to DIN 3570-A, Type RBD

Manufacturer Walter Stauffenberg GmbH & Co. KG
Standard DIN 3570
Description Round Steel U-Bolt Clamps according to DIN 3570-A, Type RBD
Part number RBD W1 A 30 KOMPL
CAD models
Share

Product selection

Index Selector DN (mm) A (mm) L (mm) H1 (mm) H2 (mm) G
1 1 20 30 40 70 40 M10
2 2 25 38 48 76 40 M10
3 3 32 46 56 86 50 M10
4 4 40 52 62 92 50 M10
5 5 50 64 76 109 50 M12
6 6 65 82 94 125 50 M12
7 7 80 94 106 138 50 M12
8 8 100 120 136 171 60 M16
9 9 125 148 164 191 60 M16
10 10 150 176 192 217 60 M16
11 11 175 202 218 249 60 M16
12 12 200 228 248 283 70 M20
13 13 250 282 302 334 70 M20
14 14 300 332 352 385 70 M20
15 15 350 378 402 435 70 M24
16 16 400 428 452 487 70 M24
17 17 500 530 554 589 70 M24
Index Selector Pipe / Tube O.D. ØD (mm) Pipe / Tube O.D. ØD (Nominal Bore Pipe)
1 1 25 -
2 2 26.9 3/4
Index Selector Material and Surfaces for Round Steel U-Bolts W-Code
1 1 carbon steel St 37, untreated W1
2 2 carbon steel St 37, zinc plated (Fe/Zn 8 C) W3
3 3 stainless steel A4 - 1.4401/1.4571 (AISI 316/316Ti) W5

Contact the supplier

Walter Stauffenberg GmbH & Co. KG

Walter Stauffenberg GmbH & Co. KG

Mechanical connection elements

Google Map