Pipe Clamps Twin Series DIN 3015, Pipe O.D. 6 - 42 mm

Manufacturer Walter Stauffenberg GmbH & Co. KG
Standard DIN 3015
Description Pipe Clamps Twin Series DIN 3015, Pipe O.D. 6 - 42 mm
Part number 106/06 PP-GD-AS M W1
Product selection
Selector STAUFF Group DIN Group
1 1 D 1
2 2 D 2
3 3 D 3
4 4 D 4
5 5 D 5
STAUFF Group
DIN Group
Selector Pipe O.D. D1 (mm) Pipe O.D. (inch) Nominal Bore (inch)
1 6 - -
2 6.4 1/4 -
3 8 5/16 -
4 9.5 3/8 -
5 10 - 1/8
6 12 - -
Pipe O.D. D1 (mm)
Pipe O.D. (inch)
Nominal Bore (inch)
-
-
-
Selector Type of Thread G
1 Metric thread M 6
2 UNC thread 1/4-20 UNC
Type of Thread
G
Selector W-Code Material and surface finishing of Metal Parts
5 W1 all parts are untreated
4 W2 all parts are phosphated
3 W3 all parts are zinc/nickel coated
2 W4 all metal parts made of stainless steel A2 - 1.4301/1.4305 (AISI 304)
1 W5 all metal parts made of stainless steel A4 - 1.4401/1.4571 (AISI 316/316Ti)
W-Code
Material and surface finishing of Metal Parts
Documentation
Contact the supplier
Walter Stauffenberg GmbH & Co. KG Mechanical connection elements
Walter Stauffenberg GmbH & Co. KG