Pipe Clamps Standard Series DIN 3015, Pipe O.D. 6 - 12 mm

Manufacturer Walter Stauffenberg GmbH & Co. KG
Standard DIN 3015
Description Pipe Clamps Standard Series DIN 3015, Pipe O.D. 6 - 12 mm
Part number 106 PP-DP-AS M W1
Product selection
Selector STAUFF Group DIN Group L1 (mm) L2 (mm) Weight (mm)
1 1 0 28 9.5 30
STAUFF Group
DIN Group
L1 (mm)
L2 (mm)
Weight (mm)
Selector Rohr - ØD1 (mm) Pipe O.D.(inch) Nominal Bore (inch)
1 6 - -
2 6.4 1/4 -
3 8 5/16 -
4 9.5 3/8 -
5 10 - 1/8
6 12 - -
Rohr - ØD1 (mm)
Pipe O.D.(inch)
Nominal Bore (inch)
-
-
-
Selector Type of Thread G
1 Metric thread M 6
2 UNC thread 1/4-20 UNC
Type of Thread
G
-
Documentation
Contact the supplier
Walter Stauffenberg GmbH & Co. KG Mechanical connection elements
Walter Stauffenberg GmbH & Co. KG