Desiccant air breather SDB

Manufacturer Walter Stauffenberg GmbH & Co. KG
Description Desiccant air breather SDB
Part number SDB-093
Product selection
Selector type D (mm) G L1 (mm) L2 (mm) max rate of air flow (m³/min) SW (mm) Volume drying agent (cc) max Hygroscapicity (g)
1 SDB-093 100 G 3/4 160 20 0.7 32 300 86
2 SDB-096 100 G 3/4 220 20 0.7 32 600 172
3 SDB-121 130 G 1 1/4 256 25 1.5 50 1000 288
4 SDB-122 130 G 1 1/4 366 25 1.5 50 2000 576
type
D (mm)
G
L1 (mm)
L2 (mm)
max rate of air flow (m³/min)
SW (mm)
Volume drying agent (cc)
max Hygroscapicity (g)
Selector adaptor plate D (mm) H (mm) G
1 without adaptor or adaptor plate - - -
5 with adaptor plate AP-1 88 50 G 3/4
adaptor plate
D (mm)
H (mm)
G
Contact the supplier
Walter Stauffenberg GmbH & Co. KG Mechanical connection elements
Walter Stauffenberg GmbH & Co. KG